Diodes Incorporated
Back to Data Line Protection

DRTR5V0U1LPQ

ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications.

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±15kV, Contact ±8kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance of 1.0pF Typical
  • Low Profile Package (0.53mm Max) and Ultra-Small PCB Footprint Area (1.08mm * 0.68mm Max) Suitable for Compact Portable Electronics
  • Typically Used at High Speed Ports such as USB 2.0, IEEE1394, Serial ATA, DVI™, HDMI™, PCI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable (Note 4)

Application(s)

  • USB Modules
  • HDMI Ports
  • LVDS

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 1 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
VESD IEC61000-4-2 Contact Discharge(kV) +/-8 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC