Silicon Carbide Schottky Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Packaged in the robust industry-standard DFN8080 package, the DSC06A065LP provides excellent reverse leakage stability at high temperatures. It is ideal for use as a rectifier, freewheel diode, or blocking diode in: power factor correction, industrial motor drivers, power inverters, SMPS, and UPS.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Product Type | SiC Diodes |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 6 |
Maximum Peak Forward Surge Current IFSM (A) | 38 |
Peak Repetitive Reverse Voltage VRRM (V) | 650 |
Forward VoltageDrop VF(V) | 1.5 |
@ IF (A) | 6 |
Maximum Reverse Current IR (μA) | 20 |
@ VR (V) | 650 |
Total Capacitive Charge (nC) | 8 Qc |
Total Capacitance CT (pF) | 295 |