PNP Transistor with Dual series switching Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Integrated one PNP transistor (Q1) and two Switching Diodes (D1, D2) in a single compact package.
TV and any other Displayers |
Forward VoltageDrop VF(V) | 0.855 |
---|---|
Forward Voltage Drop VF @ IF (mA) | 10 |
hFE (min) | 120 |
hFE (@ IC/VCE) (A/V) | -0.01, -1 |
IC (Max) (A) | -0.5 |
Maximum Reverse Current IR (nA) | 25 |
Maximum Reverse Current IR @ VR (V) | 20 |
Peak RepetitiveReverse VoltageVRRM (V) | 75 |
Polarity (BJT/diodes) | PNP+series |
VCE (SAT)Max (mV) | -250 |
VCE(SAT) (@ IC/IB) (A/mA) | -100, -10 |
VCEO (Max) (V) | -80 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |