NRND = Not Recommended for New Design
600V 8A HYPERFAST RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The 8A, 600V DSR8F600PI rectifier is designed specifically for use as a boost diode in power factor correction (PFC) applications. Its soft, very fast-switching characteristics make it ideal for use in hard switching and continuous conduction mode (CCM) PFC circuits.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Forward VoltageDrop VF(V) | 3.2 |
MaximumAverageRectifiedCurrent IO (A) | 8 |
Maximum Peak Forward Surge Current IFSM (A) | 70 |
Maximum ReverseCurrent IR (µA) | 20 |
Peak RepetitiveReverse VoltageVRRM (V) | 600 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | 30 |
TotalCapacitance CT (pF) | 22 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |