Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Forward VoltageDrop VF(V) | 1.1 |
---|---|
MaximumAverageRectifiedCurrent IO (A) | 1 |
Maximum Peak Forward Surge Current IFSM (A) | 30 |
Maximum ReverseCurrent IR (µA) | 10 |
Peak RepetitiveReverse VoltageVRRM (V) | 400 |
Compliance (Only Automotive supports PPAP) | - |
AEC Qualified | - |
Reverse RecoveryTime trr (ns) | - |
TotalCapacitance CT (pF) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2347 | 2018-05-22 | 2018-11-22 | Device End of Life (EOL) |