NRND = Not Recommended for New Design
Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
fT (MHz) | 100 |
hFE (min) | 260 |
hFE(@ IC) | 0.5 |
hFE(@ IC2) | 2 |
hFE(Min 2) | 100 |
IC (A) | 2 |
ICM (A) | 3 |
PD (W) | 0.6 |
Product Type | PNP |
AEC Qualified | Yes |
RCE(SAT) | N/A |
VCE (SAT) (@ IC/IB2) (A/m A) (A/m A) | 0.1/5, 0.1/5 |
VCE (SAT)(Max.2) | 225 |
VCE (SAT)Max (mV) | 110 |
VCEO, VCES (V) | 40 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2305 | 2018-02-28 | 2018-05-28 | Addition of A Passivation Layer Over The Top Metal of The Die for Selected BJT Devices |