Diodes Incorporated — Analog and discrete power solutions
SOT26

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT26-Chip-Image.png
Back to Data Line Protection

DT1042-04SOQ

4 CHANNELS LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of its small size and high ESD surge capability makes it ideal for use in automotive applications.

Feature(s)

  • Low Clamping Voltage, I/O to VSS
  • Typical 9V at 10A 100ns, TLP
  • Typical 7.7V at 6A 8μs/20μs
  • IEC61000-4-2 (ESD): Air –±16kV, Contact – ±16kV
  • 4 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.65pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Typically Used for High Speed Ports such as USB 2.0
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen- and Antimony-Free. “Green” Device (Note 3)
  • Qualified to AEC-Q101 Standards for High-Reliability
  • PPAP Capable (Note 4)

Application(s)

  • USB Modules
  • HDMI Ports
  • LVDS

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 0.65 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6.2 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 9 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-16 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC