Diodes Incorporated
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2510-10.png
Back to Data Line Protection

DT1240-04LPQ

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in Automotive applications.

Feature(s)

  • Clamping Voltage: 9V at 10A 100ns, TLP 9.4V at 5.5A 8μs/20μs
  • IEC 61000-4-2 (ESD): Air — ±16kV, Contact — ±14kV
  • IEC 61000-4-5 (Lightning): ±5.5A (8/20μs)
  • Four Channels of ESD Protection
  • Low Channel Input Capacitance of 0.55pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The DT1240-04LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Typically Used for High Speed Ports such as USB 2.0, USB 3.0, DVI™, HDMI™, Ethernet Port, IEEE, MDDI, PCI Express
    ®, SATA/eSATA

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 0.55 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 11 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-14 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC