Diodes Incorporated
Back to Data Line Protection

DT1240A-08LP3810

8 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DT1240A-08LP3810 is a high-performance device suitable for protecting four high-speed I/Os. These devices are assembled in UDFN3810-9 (Type B) package and have high ESD surge capability and low capacitance.

Feature(s)

  • Clamping Voltage: 8.2V at 10A 100ns, TLP; 7.5V at 5.5A (8μs/20μs)
  • IEC 61000-4-2 (ESD): Air – ±16kV, Contact – ±14kV
  • IEC 61000-4-5 (Lighting): 5.5A (8/20μs)
  • 8 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.6pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device

Application(s)

  • USB2.0, USB3.0, USB3.1
  • IEEE1394 (Firewire, iLink)
  • Serial ATA
  • DVI
  • HDMI1.4, HDMI2.0
  • PCI

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Octal (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.6 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) 14 kV

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2360 2018-06-29 2018-09-29 Qualification of Additional Wafer Source for Select TVS Products

FAQs

Related Application FAQs