Diodes Incorporated — Analog and discrete power solutions
SOT23

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT23.png
Back to Data Line Protection

DT1452-02SOQ

2 CHANNELS LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications.

Feature(s)

  • IEC61000-4-2 (ESD): Air – ±16kV, Contact – ±16kV
  • IEC61000-4-4 (EFT) Additional Level, 55A (5/50ns)
  • IEC61000-4-5 (Lightning): 12A (8/20µs)
  • 2 Channels of ESD Protection
  • Low Channel Input Capacitance of 1.2pF Typical
  • Typically Used at High Speed Ports such as USB 2.0, IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards for High Reliability
  • PPAP Capable

Application(s)

  • USB Modules
  • HDMI Ports
  • LVDS

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 1.2 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 7 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 9.5 V
VESD IEC61000-4-2 Contact Discharge(kV) 9.5 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC