Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 10 |
AEC Qualified | Yes |
Configuration | Quad (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 1.2 pF |
Reverse Standoff Voltage VRWM(V) | 5.5 V |
Breakdown VoltageVBR Min(V) | 6 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 10.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2360 | 2018-06-29 | 2018-09-29 | Qualification of Additional Wafer Source for Select TVS Products |