Diodes Incorporated
SOT363

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOT363.png
Back to Data Line Protection

DT2636-04S

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

  • Case: SOT363
  • Case Material: Molded Plastic, “Green” Molding Compound. UL Flammability Classification Rating 94V-0
  • Moisture Sensitivity: Level 1 per J-STD-020
  • Terminals: Matte Tin Finish annealed over Alloy 42 leadframe (Lead Free Plating). Solderable per MIL-STD-202, Method 208
  • Weight: 0.006 grams (approximate)

Application(s)

  • ESD Protection

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 6.5
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.65 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 7 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 11 V
VESD IEC61000-4-2 Contact Discharge(kV) 18 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2360 2018-06-29 2018-09-29 Qualification of Additional Wafer Source for Select TVS Products