NRND = Not Recommended for New Design
60A SUPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for switching power supplies and power switching circuit applications.
@ IF (A) | 60 |
---|---|
@ VR (V) | 650 |
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 2.4 |
MaximumAverageRectifiedCurrent IO (A) | 60 |
Maximum Peak Forward Surge Current IFSM (A) | 400 |
Maximum ReverseCurrent IR (µA) | 100 |
Peak RepetitiveReverse VoltageVRRM (V) | 650 |
Product Type | SUPER-FAST EPITAXIAL RECTIFIER |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 60 |