HYPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for low voltage, high frequency inverters; monitor power, TV power, DCM (discontinuous conduction mode) for notebook PC power controller circuits; PFC (power factor correction) circuits for LED street lighting.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Maximum Peak Forward Surge Current IFSM (A) | 120 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 1.3 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 8 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 70 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2599 | 2022-10-11 | 2023-01-11 | Additional Wafer Source for Select Discrete Products |