8A HYPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for low-voltage, high-frequency inverters, monitor power, TV power, DCM (discontinuous conduction mode) for notebook PC power controller circuits, and PFC (power factor correction) circuits for LED street lighting.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Maximum Peak Forward Surge Current IFSM (A) | 120 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 1.3 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 8 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 70 ns |