HYPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for rectification and freewheeling for SMPS, LED lighting, adapters, battery chargers, home appliances, office equipment, and telecommunication applications.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Maximum Peak Forward Surge Current IFSM (A) | 70 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 3.4 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 15 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 18 ns |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2691 | 2024-08-16 | 2024-11-14 | Additional Wafer Sources and Transfer of Wafer Manufacturing Site for Select Discrete Products |