8A HYPER-FAST EPITAXIAL RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Suitable for rectification and freewheeling for SMPS, LED lighting, adapters, battery chargers, home appliances, office equipment and telecommunication applications.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Product Type | HYPER-FAST EPITAXIAL RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 8 A |
Maximum Peak Forward Surge Current IFSM (A) | 70 A |
Peak RepetitiveReverse VoltageVRRM (V) | 600 V |
Forward VoltageDrop VF(V) | 3.4 V |
@ IF (A) | 8 A |
Maximum ReverseCurrent IR (µA) | 15 µA |
@ VR (V) | 600 V |
Reverse RecoveryTime trr (ns) | 21 ns |