SINGLE LINE CAN/LIN BUS PROTECTOR
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Dual (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 60 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 25.7 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 10 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 44 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2704 | 2024-10-22 | 2025-01-21 | Change Lead Frame Type from SOT-23Y to SOT-23AD for a Selected Automotive Product |