Diodes Incorporated — Analog and discrete power solutions

DUSBULC6-CSP4 (Obsolete)

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DUSBULC6-CSP4-7 is a high performance device suitable for protecting two high speed I/Os. These devices are assembled in CSP packages and have high ESD surge capability and low capacitance.

Feature(s)

  • IEC 61000-4-2 (ESD): Air – ±15kV, Contact – ±15kV
  • Low Channel Input Capacitance of 1.2pF Max
  • 2 Channel of ESD Protection
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 

Application(s)

  • Typically Used at High Speed Ports such as USB 2.0, IEEE1394 (Firewire®, iLink™), Serial ATA, DVI, HDMI, PCI

Product Specifications

Product Parameters

Related Content

Quality Documentation

Technical Documents

Recommended Soldering Techniques

TN1.pdf