multi-chip
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
hFE (Min) @ IC=100mA, VCE=1V | 150 |
---|---|
IR (Max) (μA) @ VR=2.5V | N/A |
IR (Max) (μA) @ VR=3V | 5 |
V(BR)CBO (Min) (V) @ IC=100μA, IE=0μA | 45 |
V(BR)CEO (Min) (V) @ IC=1mA, IB=0µA | 18 |
V(BR)EBO (Min) (V) @ IE=100μA, IC=0μA | 5 |
VZ (Nom) (V) @ IZT=0.05mA | 5.1 |
VZ (Nom) (V) @ IZT=5mA | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |