Multi-Chip, Voltage Reference Array
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
hFE (Min) @ IC=100mA, VCE=1V | <99 |
IR (Max) (μA) @ VR=2.5V | 1 |
IR (Max) (μA) @ VR=3V | N/A |
V(BR)CBO (Min) (V) @ IC=100μA, IE=0μA | 60 |
V(BR)CEO (Min) (V) @ IC=1mA, IB=0µA | 40 |
V(BR)EBO (Min) (V) @ IE=100μA, IC=0μA | 6 |
VZ (Nom) (V) @ IZT=0.05mA | N/A |
VZ (Nom) (V) @ IZT=5mA | 5.6 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |