TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
QUAD SURFACE MOUNT TVS ARRAY
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Arrays |
Channel Input CapacitanceCT Typ (pF) | 18.7 pF |
Reverse Standoff Voltage VRWM(V) | 3 V |
Breakdown VoltageVBR Min(V) | 5.3 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 13 V |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |