Diodes Incorporated — Analog and discrete power solutions
SMB

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SMB.png
Back to Fast/Ultra-Fast Rectifiers

ES3DB

super fast rectifier

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Product Type SUPER FAST RECOVERY RECTIFIER
Configuration Single
MaximumAverageRectifiedCurrent IO (A) 3 A
Maximum Peak Forward Surge Current IFSM (A) 100 A
Peak RepetitiveReverse VoltageVRRM (V) 200 V
Forward VoltageDrop VF(V) 0.9 V
@ IF (A) 3 A
Maximum ReverseCurrent IR (µA) 5 µA
@ VR (V) 200 V
Reverse RecoveryTime trr (ns) 25 ns
TotalCapacitance CT (pF) 45 pF

Related Content

Packages

Technical Documents

SPICE Model

ICP Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2701 2024-11-18 2025-02-17 Transfer of Wafer Manufacturing Site and Additional Wafer Source for Select Discrete Products
PCN-2588 2022-06-01 2022-09-01 Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound, and Qualification of Additional
Diodes Internal Assembly & Test Site (SSEC) for Select Discrete Products
PCN-2581 2022-05-10 2022-08-10 Additional Wafer Source for Select Discrete Products
PCN-2398 2019-05-21 2019-08-21 Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products
PCN-2337 2018-06-04 2018-05-04 Qualification of Additional Wafer Sources and Additional Assembly and Test Sites for Select Products