NPN LOW VOLTAGE AVALANCHE TRANSISTOR IN U-DFN2020-3
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The FMMT411FDBW is a silicon planar bipolar transistor designed for operating in avalanche mode. Tight process control and low inductance packaging combine to produce high on current pulses with fast edges.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
VCBO (V) | 80 V |
VCEO, VCES (V) | 15 V |
ICM (A) | 60 A |
PD (W) | 1.7 W |
ISA (A) | 35 A |
ISA(@ VC) (V) | 70 V |
ISA(@ CCE) (pF) | 470 pF |
hFE (min) | 100 Min |
fT Min (MHz) | 80 MHz |
@ IC (mA) | 10 mA |