NPN
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The FMMT413 is a NPN silicon planar bipolar transistor optimized for avalanche mode operation. Tight process control and low inductance packaging combine to produce high current pulses with fast edges, making these bipolar transistors ideal for laser diode driving.
.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
VCBO (V) | 150 V |
VCEO, VCES (V) | 50 V |
ICM (A) | 50 A |
PD (W) | 0.5 W |
ISA (A) | 30 A |
ISA(@ VC) (V) | 130 V |
ISA(@ CCE) (pF) | 4700 pF |
hFE (min) | 50 Min |
@ IC (mA) | 10 mA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2632 | 2023-06-13 | 2023-09-11 | Addition of A Passivation Layer Over The Top Metal of The Die for Select BJT Products |