Inactive Datasheet Archvie
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IB (mA) | 0.1 |
---|---|
Compliance (Only Automotive supports PPAP) | On Request |
fT (MHz) | N/A |
hFE (min) | 10000 |
hFE Condition @ IC | 0.1 |
hFEMin | 5000 |
IC (A) | 0.3 |
IC(A) | 0.3 |
ICM (A) | N/A |
PD (W) | 0.33 |
Polarity | NPN |
Product Type | NPN |
AEC Qualified | Yes |
VCE (SAT) | 900 |
VCE (SAT) Condition @ IC/IB (A/m A) | 0.1/0.1 |
VCEO, VCES (V) | 40 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |
PCN-2330 | 2018-03-29 | 2018-07-29 | Qualification of Additional A/T site and Conversion to Palladium Coated Copper Bond Wire on Select Discrete Products |