1A SURFACE MOUNT FAST RECOVERY RECTIFIERS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The FRS1MEQ is a rectifier packaged in the DO-219AA package and is suited as a boost diode in power-factor correction circuitry. This device is for use in secondary rectification and freewheeling for ultrafast switching speed AC-AC and DC-DC converters in high temperature conditions for consumer applications.
Compliance (Only Automotive Supports PPAP) | Yes |
---|---|
AEC Qualified | Yes |
Product Type | FAST RECOVERY RECTIFIER |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Maximum Peak Forward Surge Current IFSM (A) | 30 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Forward VoltageDrop VF(V) | 1.3 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
@ VR (V) | 1000 V |
Reverse RecoveryTime trr (ns) | 500 ns |
TotalCapacitance CT (pF) | 5 pF |