Diodes Incorporated — Analog and discrete power solutions
Back to Xtals/Crystals - Automotive

FYQ

Automotive-compliant FYQ series crystals in 5.0x3.2mm ceramic package, AEC-Q200 qualified

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Description

The 4-pad FY Series seam seal devices incorporate a sub-miniature AT-cut crystal resonator housed in a standard 5.0 x 3.2mm ceramic package. These compact crystal are ideal for surface mounting in densely populated PCB applications.

Product Features

  • Rugged AT-cut crystal construction
  • Miniature 5.0 x 3.2mm ceramic package
  • Available on tape & reel; 12mm tape, 1000 units per reel
  • Pb-free and RoHS/Green compliant
  • AEC-Q200 compliant
     – Grade 3, Grade 2 & Grade 1

Applications

  • Automotive

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
Product Series FYQ
Family Crystal
Legacy PN None
Freq Range (MHz) 8 to 125
Package Type Ceramic Seam
Package Size (mm) 5.0 x 3.2 x 0.9
Pads 4
Not Recommended 0

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Additional Technical Documents are available upon request:
Application information, Evaluation board, and Other technical documents

Request Documents