NRND = Not Recommended for New Design
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ VR (V) | 50 |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.5 |
MaximumAverageRectifiedCurrent IO (A) | 12 |
Maximum ReverseCurrent IR (µA) | 300 |
Peak ForwardSurge CurrentIFSM(A) | 260 |
Peak RepetitiveReverse VoltageVRRM (V) | 50 |
AEC Qualified | Yes |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2584 | 2022-05-19 | 2022-11-19 | Device End of Life (EOL) |