bridge rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Forward VoltageDrop VF(V) | 1 |
TotalCapacitance CT (pF) | 100 pF |
MaximumAverageRectifiedCurrent IO (A) | 6 A |
Peak RepetitiveReverse VoltageVRRM (V) | 50 V |
Maximum Peak Forward Surge Current IFSM (A) | 175 A |
Maximum ReverseCurrent IR (µA) | 5 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2631 | 2023-11-07 | 2024-02-07 | Transfer of Wafer Manufacturing Site for Select Discrete Products |
PCN-2394 | 2018-12-20 | 2019-03-20 | Qualification of Additional Wafer Sources and Additional Assembly and Test Site for Select Products |