1.0W SURFACE MOUNT POWER ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IZT (mA) | 5 |
---|---|
Compliance (Only Automotive supports PPAP) | On Request |
Configuration | Dual |
IR (µA) | 1 |
Nom VZ (V) | 5.5 |
AEC Qualified | Yes |
Tol V (Typ) (%) | 5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |
PCN-2459 | 2020-05-28 | 2020-11-28 | Device End of Life (EOL) |