Programmable XO (Not Recommended for New Design)
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The JX701 XO series is a high performance CMOS crystal oscillator family with very low jitter performance. It supports various options including wider frequency range, 2.5V/3.3V voltage, and various stabilities. It is designed to meet the clock source specifications for communication systems,and other high performance equipment.
Family | HiFlexXO |
---|---|
Freq Range (MHz) | 10 to 212 |
Additive Jitter (ps) | <1ps RMS |
Output Logic | CMOS |
Package Size (mm) | 7.0 x 5.0 x 2.0 |
Pads | 6 |
PkgType | Ceramic Seam |
Product Series | JX7 |
Supply Voltage (V) | 3.3, 2.5 |