10A Standard Recovery Bridge Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
TotalCapacitance CT (pF) | 48 pF |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
Peak RepetitiveReverse VoltageVRRM (V) | 1000 V |
Maximum Peak Forward Surge Current IFSM (A) | 150 A |
Maximum ReverseCurrent IR (µA) | 10 µA |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2658 | 2024-02-12 | 2024-05-12 | Wafer Diameter Change from 4 inch to 5 inch at Diodes Internal Wafer Fabrication WX1 in WuXi, China for Select Discrete Products |
PCN-2620 | 2023-05-10 | 2023-08-10 | Qualification of Additional Wafer Source and Additional Assembly and Test Site for Select Discrete Products |