Diodes Incorporated
Back to Data Line Protection

L25L5V0CB2

ESD PROTECTION DEVICE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Protects one power or I/O line.
  • Max. peak pulse power : PPP = 250W at tp = 8/20 us.
  • Ultra low capacitance: 2.0pF typical.
  • Low clamping voltage.
  • IEC 61000-4-2, >±25KV (air); >±25KV (contact)
  • IEC 61000-4-2, level 4 (ESD), >±15KV (air) ; >±8KV (contact)
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 2 pF
Reverse Standoff Voltage VRWM(V) 5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 15 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-25 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf