DUAL ESD PROTECTION DIODES
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Dual (Uni-Directional) |
Channel Input CapacitanceCT Typ (pF) | 156 pF |
Reverse Standoff Voltage VRWM(V) | 5 V |
Breakdown VoltageVBR Min(V) | 6.4 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 20 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-8 kV |