ESD PROTECTION DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Breakdown VoltageVBR Min(V) | 26.7 |
Channel Input CapacitanceCT Typ (pF) | 0.6 |
Configuration | Single (Bi-Directional) |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 58 |
Maximum Peak Pulse Current IPP @ 8x20μs Max(A) | 6 |
AEC Qualified | No |
Reverse Standoff Voltage VRWM(V) | 24 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 1 |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-27 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2636 | 2023-08-29 | 2023-08-29 | Device End of Life (EOL) |