DUAL AND QUAD OPERATIONAL AMPLIFIERS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 4 |
Minimum Supply Voltage (V) | 3 V |
Maximum Supply Voltage (V) | 36 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.9 mA |
Input Offset Voltage typ (mV) | 2 mV |
Input Bias Current typ (nA) | 25 nA |
Minimum Input Common Mode Voltage (V) | V- V |
Maximum Input Common Mode Voltage (V) | V+ -1.5 V |
Output Current Source (mA) | 16 mA |
Output Current Sink (mA) | 16 mA |
Rail-Rail | None |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2548 | 2021-10-08 | 2022-01-08 | Additional Wafer Source (JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Assembly/Test (A/T) Site (CAT) |
PCN-2527 | 2021-06-09 | 2021-09-09 | Additional Wafer Source (GFAB, JKFAB), New Bill of Materials (BOM) with PdCu Bond Wire, and Additional Assembly/Test (A/T) Site (CAT) |
PCN-2512 | 2021-04-16 | 2021-07-16 | Qualified Additional Assembly & Test (A/T) Site |