multi-chip
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
LMN200B01 is best suited for applications where the load needs to be turned on and off using control circuits like micro-controllers, comparators, etc., particularly at a point of load. It features a discrete pass transistor with stable VCE(SAT) which does not depend on the input voltage and can support continuous maximum current of 200 mA. It also contains a discrete N-MOSFET that can be used as control. This N-MOSFET also has a built-in pull down resistor at its gate. The component can be used as a part of a circuit or as a stand alone discrete device.
· Voltage Control°C Small Signal Switch · N-MOSFET with Gate Pull-Down Resistor · Surface Mount Package · Ideally Suited for Automated Assembly Processes · Lead Free By Design/ROHS Compliant · "Green" Device
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
Configuration | PNP Transistor/ N-Channel MOSFET with Pull Down Resistor |
Loading | N/A |
OCP/SCP | No |
OTP | No |
Output Discharge | No |
AEC Qualified | No |
Quiescent Current (µA) | N/A |
RDS(ON) (mΩ) (typ) VBIAS=5V | N/A |
Rise Time (1.05V) VBIAS=5V | N/A |
VBIAS Voltage (V) | N/A |
VIN MAX (V) | N/A |
VIN MIN (V) | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |