Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 2 |
Minimum Supply Voltage (V) | 2.5 V |
Maximum Supply Voltage (V) | 5.5 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.19 mA |
Input Offset Voltage typ (mV) | 1.7 mV |
Input Bias Current typ (nA) | 15 nA |
Minimum Input Common Mode Voltage (V) | V- V |
Maximum Input Common Mode Voltage (V) | V+ -1 V |
Output Current Source (mA) | 60 mA |
Output Current Sink (mA) | 90 mA |
Rail-Rail | Output |
Operating Ambient Temperature Range (°C) | -40 to 125 °C |