SiC Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Product Type | SiC Diodes |
Configuration | Single |
Maximum Average Rectified Current IO (A) | 5 |
Maximum Peak Forward Surge Current IFSM (A) | 60 |
Peak Repetitive Reverse Voltage VRRM (V) | 1200 |
Forward VoltageDrop VF(V) | 1.7 |
@ IF (A) | 5 |
Maximum Reverse Current IR (μA) | 190 |
@ VR (V) | 1200 |
Reverse Recovery Time trr (ns) | 18 |
Total Capacitive Charge (nC) | 18 Qc |
Total Capacitance CT (pF) | 260 |