Diodes Incorporated — Analog and discrete power solutions
Back to Buck Converter

LSP5527

2A 27V Synchronous Buck Converter

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The LSP5527 is a monolithic synchronous buck regulator. The device integrates 95 mΩ MOSFETS that
provide 2A continuous load current over a wide operating input voltage of 4.5V to 27V. Current mode control
provides fast transient response and cycle-by-cycle current limit. An adjustable soft-start prevents inrush
current at turn on.

Feature(s)

  • 2A Output Current
  • Wide 4.5V to 27V Operating Input Range
  • Integrated Power MOSFET Switches
  • Output Adjustable from 0.925V to 0.8Vin
  • Up to 96% Efficiency
  • Programmable Soft-Start
  • Stable with Low ESR Ceramic Output Capacitors
  • Fixed 340KHZ Frequency
  • Cycle by Cycle Over Current Protection
  • Short Circuit Protection
  • Input Under Voltage Lockout
  • Package:SOP-8L
  • Totally Lead-free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 

Application(s)

  • Distributed power systems
  • Networking systems
  • FPGA, DSP, ASIC power supplies
  • Green electronics / appliances
  • Notebook computers

Product Specifications

Product Parameters

Compliance(Only Automotive supports PPAP) Standard
Type Buck
Minimum Input Voltage (V) 4.5
Maximum Input Voltage (V) 27
Output Current (A) 2
Minimum Output Voltage (V) 0.925
Maximum Output Voltage (V) 0.8Vin
Quiescent Current Typ (µA) 1300
Shutdown Current Typ (µA) 0.3
Frequency Typ (kHz) 340
HS RDS(ON) (mΩ) 95
LS RDS(ON) (mΩ) 95

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf