NRND = Not Recommended for New Design
ULTRA-FAST RECOVERY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 8 |
---|---|
@ VR (V) | 600 |
AEC Qualified | Yes |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
Forward VoltageDrop VF(V) | 2.9 |
MaximumAverageRectifiedCurrent IO (A) | 8 |
Maximum Peak Forward Surge Current IFSM (A) | 80 |
Maximum ReverseCurrent IR (µA) | 30 |
Peak RepetitiveReverse VoltageVRRM (V) | 600 |
Product Type | ULTRA-FAST RECOVERY RECTIFIER |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 25 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2579 | 2022-08-29 | 2023-02-28 | Device End of Life (EOL) |