Diodes Incorporated — Analog and discrete power solutions
Back to Inactve Datasheet Archive

LZ52C11W(LS) (NRND)

NRND = Not Recommended for New Design

SURFACE MOUNT ZENER DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

SURFACE MOUNT ZENER DIODE

Feature(s)

  • For surface mounted application
  • Silicon epitaxial planar diode
  • Ultra small surface mount package
  • Low leakage current
  • 2% tolerance device of Vz
  • Lead-Free Finish; RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)

Product Specifications

Product Parameters

@ IZT (mA) 5
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
IR (µA) 0.1
Nom VZ (V) 11
Power Rating(mW) 500
AEC Qualified No
Tol V (Typ) (%) 2

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf