HIGH VOLTAGE POWER SCHOTTKY RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This SCHOTTKY BARRIER RECTIFIER is designed to meet the stringent requirements of Commercial Applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual |
MaximumAverageRectifiedCurrent IO (A) | 10 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 200 V |
Peak ForwardSurge CurrentIFSM(A) | 100 A |
Forward VoltageDrop VF(V) | 0.95 V |
@ IF (A) | 5 A |
Maximum ReverseCurrent IR (µA) | 150 µA |
@ VR (V) | 200 V |