zener TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
BreakdownVoltageVBR Max (V) | 10.5 |
Breakdown VoltageVBR Min(V) | 9.5 |
Configuration | Dual, Com. Anode |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 14.2 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 0.3 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 6.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2502 | 2021-03-15 | 2021-09-15 | Device End of Life (EOL) |