Power Dual Surface-Mount TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These dual monolithic silicon zener diodes are designed for applications requiring transient overvoltage protection capability. Unidirectional double ESD protection diode in a common cathode configuration, the device is designed for ESD and transient overvoltage protection of up to two signal lines.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 1.7 |
AEC Qualified | Yes |
Configuration | Uni-Directional |
Reverse Standoff Voltage VRWM(V) | 6.5 V |
Breakdown VoltageVBR Min(V) | 9.5 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.3 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 14.2 V |