24W and 40W Peak Power Dual Surface-Mount TVS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These dual monolithic silicon Zener diodes are designed for applications requiring transient overvoltage protection capability. Unidirectional double ESD protection diode in a common anode configuration, the device is designed for ESD and transient overvoltage protection of up to two signal lines.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Uni-Directional |
Reverse Standoff Voltage VRWM(V) | 17 V |
Breakdown VoltageVBR Min(V) | 19 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.05 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 28 V |