Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
BreakdownVoltageVBR Max (V) | 28.35 |
Breakdown VoltageVBR Min(V) | 25.65 |
Channel Input CapacitanceCT Typ (pF) | 34 |
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual, Com. Cath |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 38 |
Maximum Peak Pulse Current IPP @ 10x1,000Max | 1 |
Maximum Peak Pulse Current IPP @ 10x1,000μs Max | 1 |
Maximum Peak Pulse Current IPP @ 10x1,000µsMax | 1 |
Maximum Reverse Leakage CurrentIR @ VRWM Max (µA) | 0.05 |
AEC Qualified | Yes |
Reverse Standoff Voltage VRWM(V) | 22 |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.05 |
VESD IEC61000-4-2 Contact Discharge(kV) | 30 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |