200mW SURFACE MOUNT ZENER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
Power Rating(mW) | 200 |
Nom VZ (V) | 22 |
@ IZT (mA) | 5.6 mA |
Tol V (Typ) (%) | 5 % |
IR (µA) | 0.1 µA |