Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IZT (mA) | 5.2 |
---|---|
Compliance (Only Automotive supports PPAP) | On Request |
Configuration | Triple, Isolated |
IR (µA) | 0.1 |
Nom VZ (V) | 24 |
AEC Qualified | Yes |
Tol V (Typ) (%) | 5 |